Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-30-H_-56-24
Part #:EL8300567.24
Catalog #:EL-HMQ830-30-H_-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Orientation: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 30:1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.625 | Input HP: | 2.879 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Bore Code: | 24 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-HMQ-H1 | Frame Size: | 56C |
| Output HP: | 2.332 | Model Code: | HMQ830 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reduction: | Single | Output Torque Rating (in-lb): | 2519 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959037942 | Weight: | 46.00 LB |

