Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-15-H_-140-27
Part #:EL8300576.27
Catalog #:EL-HMQ830-15-H_-140-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 4.311 | Motor Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 15:1 |
| Output RPM: | 116 | Series Style: | EL-HMQ-H1 |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input HP: | 4.843 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 x 3.00 | Model Code: | HMQ830 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Ratio Range: | 15:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| UPC: | 662959038697 | Weight: | 46.00 LB |

