Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-20-H_-140-19
Part #:EL8300577.19
Catalog #:EL-HMQ830-20-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87 |
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Product Type: | Right Angle | Input HP: | 3.947 |
| Mounting Style: | Shaft Mount | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.00 | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.5 |
| Motor Frame Size: | 140TC | Model Code: | HMQ830 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Bore Code: | 19 | Output Shaft Orientation: | H1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output HP: | 3.407 |
| Series Style: | EL-HMQ-H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959038727 | Weight: | 46.00 LB |

