Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-25-H_-140-19
Part #:EL8300578.19
Catalog #:EL-HMQ830-25-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.875 | Input HP: | 3.355 |
| Output HP: | 2.807 | Motor Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-HMQ-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Ratio Range: | 25:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.5 |
| Ratio: | 25:1 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.00 | Input RPM: | 1,750 |
| Model Code: | HMQ830 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 662959038819 | Weight: | 46.00 LB |

