Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-25-H_-140-26
Part #:EL8300578.26
Catalog #:EL-HMQ830-25-H_-140-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-HMQ-H1 | Ratio: | 25:1 |
| Service Factor: | 1 | Bore Code: | 26 |
| Output Shaft Orientation: | H1 | Output HP: | 2.807 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Center Distance (in): | 3.00 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Style: | H1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ830 |
| Output Shaft Assembly Code: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.355 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2527 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959038857 | Weight: | 46.00 LB |

