Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-50-H_-140-24
Part #:EL8300581.24
Catalog #:EL-HMQ830-50-H_-140-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input HP: | 1.915 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | HMQ-H1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Ratio Range: | 50:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Model Code: | HMQ830 |
| Output Style: | H1 | Output HP: | 1.383 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series Style: | EL-HMQ-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.00 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2490 in/lbs |
General Specifications
| UPC: | 662959039083 | Weight: | 46.00 LB |

