Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-60-H_-140-19
Part #:EL8300582.19
Catalog #:EL-HMQ830-60-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Input HP: | 1.637 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 29 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.00 | Model Code: | HMQ830 |
| Series Style: | EL-HMQ-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Key: | 1/4 X 2.5 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.117 | Output Shaft Orientation: | H1 |
| Bore Code: | 19 | Assembly: | HMQ-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959039137 | Weight: | 46.00 LB |

