Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-7.5-H_-180-27
Part #:EL8300586.27
Catalog #:EL-HMQ830-7.5-H_-180-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP: | 6.879 | Output RPM: | 233.3 |
| Output HP: | 6.421 | Ratio: | 7.5:1 |
| Model Code: | HMQ830 | Product Type: | Right Angle |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Frame Size: | 180TC | Series Style: | EL-HMQ-H1 |
| Output Key: | 3/8 x 3.00 | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1734 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959039526 | Weight: | 46.00 LB |

