Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-7.5-H_-180-31
Part #:EL8300586.31
Catalog #:EL-HMQ830-7.5-H_-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HMQ830 | Series Style: | EL-HMQ-H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.00 |
| Frame Size: | 180TC | Output RPM: | 233.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 31 |
| Output HP: | 6.421 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | H1 | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Input HP: | 6.879 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1734 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959039540 | Weight: | 46.00 LB |

