Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-50-H_-180-20
Part #:EL8300593.20
Catalog #:EL-HMQ830-50-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 35 |
| Input Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.00 | Gear Type: | Worm |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 50:1 |
| Mounting Style: | Shaft Mount | Input HP: | 1.915 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Output HP: | 1.383 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output Style: | H1 |
| Series Style: | EL-HMQ-H1 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Frame Size: | 180TC | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HMQ830 | Bore Code: | 20 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2490 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959040058 | Weight: | 46.00 LB |

