Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-50-H_-180-31
Part #:EL8300593.31
Catalog #:EL-HMQ830-50-H_-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 50:1 |
| Bore Code: | 31 | Output Style: | H1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.383 | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ830 | Input RPM: | 1,750 |
| Output RPM: | 35 | Input HP: | 1.915 |
| Output Diameter (in): | 1.938 in | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Style: | EL-HMQ-H1 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Torque Rating (in-lb): | 2490 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959040119 | Weight: | 46.00 LB |

