Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-60-H_-180-23
Part #:EL8300594.23
Catalog #:EL-HMQ830-60-H_-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.438 in | Ratio Range: | 60:1 |
| Output Style: | H1 | Output Key: | 3/8 x 3.00 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Center Distance (in): | 3.00 | Series Style: | EL-HMQ-H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Frame Size: | 180TC | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Ratio: | 60:1 |
| Output HP: | 1.117 | Model Code: | HMQ830 |
| Output RPM: | 29 | Input HP: | 1.637 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959040140 | Weight: | 46.00 LB |

