Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-80-H_-180-23
Part #:EL8300595.23
Catalog #:EL-HMQ830-80-H_-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 3.00 | Ratio: | 80:1 |
| Output RPM: | 21 | Model Code: | HMQ830 |
| Series Style: | EL-HMQ-H1 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Input RPM: | 1,750 |
| Output HP: | 0.585 | Input HP: | 0.895 |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Assembly: | HMQ-H1 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Ratio Range: | 80:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Frame Size: | 180TC | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1684 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959040225 | Weight: | 46.00 LB |

