Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-80-H_-180-31
Part #:EL8300595.31
Catalog #:EL-HMQ830-80-H_-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.895 | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Output RPM: | 21 |
| Mounting Style: | Shaft Mount | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ830 |
| Assembly: | HMQ-H1 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Style: | EL-HMQ-H1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | H1 | Ratio: | 80:1 |
| Output HP: | 0.585 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959040270 | Weight: | 46.00 LB |

