Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-5-H_-210-28
Part #:EL8300597.28
Catalog #:EL-HMQ830-5-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.375 in | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Model Code: | HMQ830 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Ratio: | 5:1 | Output HP: | 8.573 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | H1 | Input HP: | 9.093 |
| Series Style: | EL-HMQ-H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Style: | H1 | Output Diameter (in): | 1.750 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.00 | Mounting Style: | Shaft Mount |
| Bore Code: | 28 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 210TC | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1544 in/lbs |
General Specifications
| UPC: | 662959040423 | Weight: | 46.00 LB |

