Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-60-H_-210-23
Part #:EL8300606.23
Catalog #:EL-HMQ830-60-H_-210-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Output Style: | H1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Input Keyway (C Face): | 5/16 x 5/32 | Mounting Style: | Shaft Mount |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Model Code: | HMQ830 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.375 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 1.637 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Output Key: | 3/8 x 3.00 | Output HP: | 1.117 |
| Motor Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.00 | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959041109 | Weight: | 46.00 LB |

