Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-60-H_-210-27
Part #:EL8300606.27
Catalog #:EL-HMQ830-60-H_-210-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 3.00 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output HP: | 1.117 | Output RPM: | 29 |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Output Shaft Orientation: | H1 | Input Diameter (in): | 1.375 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Frame Size: | 210TC |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Input HP: | 1.637 | Bore Code: | 27 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 2413 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959041130 | Weight: | 46.00 LB |

