Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-100-H_-210-24
Part #:EL8300608.24
Catalog #:EL-HMQ830-100-H_-210-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output RPM: | 17 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-HMQ-H1 | Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | HMQ-H1 | Ratio: | 100:1 |
| Input Diameter (in): | 1.375 in | Gear Type: | Worm |
| Output Shaft Orientation: | H1 | Output HP: | 0.367 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Model Code: | HMQ830 |
| Center Distance (in): | 3.00 | Output Key: | 3/8 x 3.00 |
| Input HP: | 0.603 | Bore Code: | 24 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1321 in/lbs |
General Specifications
| UPC: | 662959041277 | Weight: | 46.00 LB |

