Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FRM830-100-RR-56
Part #:EL8305172.00
Catalog #:EL-FRM830-100-RR-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.81 in | D: | 3.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| U: | 0.875 in | R: | 5.75 in |
| AJ: | 5.88 | Y: | 8.74 in |
| L1: | 5.38 in | C: | 8.94 in |
| X: | 9.125-9.5 in | AK: | 4.5 |
| B: | 8.11 | I: | 4.81 in |
| T: | 1.5 | BF: | 0.41 |
| LM: | 7.67 | N: | 6.62 |
| BD: | 6.5 | A: | 5.25 |
Technical Specifications
| Overhung Load: | 2,170 | Input Style: | C-Face Coupled |
| Assembly: | FRM-RR | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output RPM: | 17 |
| Input HP: | 0.603 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output Key: | 3/8 X 2.25 |
| Input RPM: | 1,750 | Output HP: | 0.367 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | RR |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Mounting Style: | Flange Mounted Output Shaft | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | RR | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 3.00 | Output Style: | RR |
| Service Factor: | 1 | Model Code: | FRM830 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Series Style: | EL-FRM-RR | Input Keyway: | 3/16 x .500 in |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1321 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310141243 | Weight: | 52.00 LB |

