Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WHMQ830-40-H1-56-24
Part #:EL8305179.00
Catalog #:EL-WHMQ830-40-H1-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.38 | BF: | 0.41 |
| I: | 4.81 in | AG: | 7.5 |
| BD: | 6.5 | AE1: | 0.6 |
| B: | 8.11 | AD: | 6.52 |
| BE: | 0.38 in | AA: | 9.94 |
| F: | 4.13 | RQ: | 5.32 in |
| LQ: | 5.97 in | AK: | 4.5 |
| AB: | 8 | AJ: | 5.88 |
| AF: | 0.69 | G: | 2.07 |
| D: | 3.5 | Center Distance (in): | 3 in |
| AC: | 0.56 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output RPM: | 43 |
| Ratio: | 40:1 | Output Key: | 3/8 x 3.00 |
| Input Style: | C-Face Quill | Assembly: | WHMQ-H1 |
| Output HP: | 1.72 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Input HP: | 2.251 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 24 |
| Output Style: | H1 | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 3.00 | Series Style: | EL-WHMQ-H1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Model Code: | WHMQ830 | Input Quill Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 46.00 LB |

