Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-15-L
Part #:EL8320002.00
Catalog #:EL-B832-15-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | TAP Depth: | 1 in |
| G: | 2.06 | Center Distance (in): | 3.25 in |
| F: | 4.13 | J: | 6.63 in |
| M: | 2.31 | U: | 0.875 in |
| T: | 1.625 | B: | 8.11 |
| N: | 6.62 | O*: | 3.37 in |
| O: | 3.6 in | K: | 3.31 in |
| D: | 4 | L: | 6.75 in |
| I: | 5 in | H-Tap size: | 1/2-13 in |
| A: | 5.25 |
Technical Specifications
| Output Key: | 3/8 X 2.25 | Overhung Load: | 2,170 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP: | 6.127 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output RPM: | 116 | Output HP: | 5.516 |
| Output Shaft Orientation: | L | Assembly: | B-L |
| Ratio: | 15:1 | Series Style: | EL-B-L |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 6.127 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | EL |
| Output Style: | L | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Mounting Style: | Base |
| Model Code: | B832 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2980 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959041970 | Weight: | 47.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

