Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-20-R
Part #:EL8320011.00
Catalog #:EL-B832-20-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.75 in | TAP Depth: | 1 in |
| Center Distance (in): | 3.25 in | F: | 4.13 |
| O*: | 3.37 in | N: | 6.62 |
| J: | 6.63 in | I: | 5 in |
| D: | 4 | M: | 2.31 |
| B: | 8.11 | G: | 2.06 |
| C: | 10.5 in | K: | 3.31 in |
| O: | 3.6 in | U: | 0.875 in |
| T: | 1.625 | H-Tap size: | 1/2-13 in |
| A: | 5.25 |
Technical Specifications
| Output HP: | 4.536 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,170 |
| Input Style: | Solid Shaft | Output Shaft Orientation: | R |
| Output RPM: | 87 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 5.18 | Assembly: | B-R |
| Output Key: | 3/8 X 2.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 5.18 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Style: | R | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Model Code: | B832 |
| Series Code: | EL | Product Type: | Right Angle |
| Series Style: | EL-B-R | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3267 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042069 | Weight: | 47.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

