Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-50-R
Part #:EL8320015.00
Catalog #:EL-B832-50-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | B: | 8.11 |
| F: | 4.13 | TAP Depth: | 1 in |
| D: | 4 | C: | 10.5 in |
| T: | 1.625 | N: | 6.62 |
| O: | 3.6 in | U: | 0.875 in |
| I: | 5 in | L: | 6.75 in |
| K: | 3.31 in | Center Distance (in): | 3.25 in |
| J: | 6.63 in | H-Tap size: | 1/2-13 in |
| M: | 2.31 | G: | 2.06 |
Technical Specifications
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.462 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 35 | Input HP: | 2.462 |
| Output Shaft Assembly Code: | R | Assembly: | B-R |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 2,170 |
| Output Shaft Orientation: | R | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 2.25 | Output Style: | R |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Output HP: | 1.841 |
| Series Style: | EL-B-R | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | B832 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3315 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Shaft |
General Specifications
| UPC: | 662959042106 | Weight: | 47.00 LB |

