Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-30-D
Part #:EL8320021.00
Catalog #:EL-B832-30-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | U: | 0.875 in |
| H-Tap size: | 1/2-13 in | J: | 6.63 in |
| O*: | 3.37 in | Center Distance (in): | 3.25 in |
| C: | 10.5 in | N: | 6.62 |
| L: | 6.75 in | I: | 5 in |
| T: | 1.625 | O: | 3.6 in |
| F: | 4.13 | M: | 2.31 |
| D: | 4 | TAP Depth: | 1 in |
| K: | 3.31 in | B: | 8.11 |
| A: | 5.25 | O*: | 3.37 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output HP: | 2.986 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-D | Input Style: | Solid Shaft |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 2,170 |
| Output Key: | 3/8 X 2.25 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input HP: | 3.619 |
| Output RPM: | 58 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 30:1 | Series Code: | EL |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Series Style: | EL-B-D |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output Style: | D | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Base | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | B832 | Input HP @ 1750 RPM: | 3.619 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042168 | Weight: | 47.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

