Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-40-D
Part #:EL8320022.00
Catalog #:EL-B832-40-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.31 in | I: | 5 in |
| O*: | 3.37 in | G: | 2.06 |
| J: | 6.63 in | M: | 2.31 |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| B: | 8.11 | U: | 0.875 in |
| L: | 6.75 in | A: | 5.25 |
| C: | 10.5 in | N: | 6.62 |
| F: | 4.13 | Center Distance (in): | 3.25 in |
| T: | 1.625 | TAP Depth: | 1 in |
| D: | 4 | O*: | 3.37 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | B-D | Output HP: | 2.293 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | EL | Series Style: | EL-B-D |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Model Code: | B832 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.926 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 3/8 x 2.25 | Input Diameter (in): | 0.875 in |
| Output RPM: | 43 | Input Style: | Solid Shaft |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Overhung Load: | 2,275 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 1.625 in |
| Input HP: | 2.926 | Service Factor: | 1 |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 662959042175 | Weight: | 47.00 LB |

