Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-10-L-56
Part #:EL8320025.00
Catalog #:EL-BM832-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 8.11 |
| BD: | 6.5 | I: | 5 in |
| TAP Depth: | 1 in | AK: | 4.5 |
| L1: | 5.56 in | O: | 3.6 in |
| BE: | 0.38 in | D: | 4 |
| N: | 6.62 | T: | 1.625 |
| K: | 3.31 in | U: | 0.875 in |
| H-Tap size: | 1/2-13 in | LM: | 7.86 |
| F: | 4.13 | G: | 2.06 |
| A: | 5.25 | C: | 10.5 in |
| J: | 6.63 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Output Style: | L |
| Input RPM: | 1,750 | Series Code: | EL |
| Series Style: | EL-BM-L | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,170 | Input Diameter (in): | 0.875 in |
| Model Code: | BM832 | Assembly: | BM-L |
| Input HP: | 8.092 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 2026 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 0.500 in | Output RPM: | 175 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 8.092 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output HP: | 7.497 | Ratio: | 10:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959042205 | Weight: | 50.00 LB |

