Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-L-56
Part #:EL8320027.00
Catalog #:EL-BM832-20-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 6.5 |
| K: | 3.31 in | T: | 1.625 |
| N: | 6.62 | J: | 6.63 in |
| LM: | 7.86 | BF: | 0.41 |
| C: | 10.5 in | F: | 4.13 |
| L1: | 5.56 in | G: | 2.06 |
| TAP Depth: | 1 in | AJ: | 5.88 |
| I: | 5 in | U: | 0.875 in |
| B: | 8.11 | Center Distance (in): | 3.25 in |
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| BE: | 0.38 in | D: | 4 |
| O: | 3.6 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 0.500 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Model Code: | BM832 | Input Style: | Flexible Coupling Input |
| Input HP: | 5.18 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BM-L |
| Series Code: | EL | Output RPM: | 87 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.18 | Output Key: | 3/8 x 2.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output HP: | 4.536 | Input Bore (C Face): | 0.625 |
| Output Style: | L | Frame Size: | 56C |
| Mounting Style: | Base | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 2574 |
| Overhung Load: | 2,170 | Series Style: | EL-BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959042229 | Weight: | 50.00 LB |

