Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-15-R-56
Part #:EL8320034.00
Catalog #:EL-BM832-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 10.5 in |
| I: | 5 in | F: | 4.13 |
| G: | 2.06 | U: | 0.875 in |
| N: | 6.62 | BE: | 0.38 in |
| TAP Depth: | 1 in | LM: | 7.86 |
| L1: | 5.56 in | Center Distance (in): | 3.25 in |
| B: | 8.11 | H-Tap size: | 1/2-13 in |
| AJ: | 5.88 | A: | 5.25 |
| D: | 4 | K: | 3.31 in |
| T: | 1.625 | AK: | 4.5 |
| O: | 3.6 in | J: | 6.63 in |
| BF: | 0.41 |
Technical Specifications
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Frame Size: | 56C |
| Service Factor: | 1 | Series Style: | EL-BM-R |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2490 |
| Input Bore (C Face): | 0.625 | Output Style: | R |
| Output RPM: | 116 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Model Code: | BM832 |
| Input HP: | 6.127 | Shaft Seal Material: | Viton |
| Output HP: | 5.516 | Mounting Style: | Base |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 0.500 in | Output Key: | 3/8 x 2.25 |
| Assembly: | BM-R | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.127 | Overhung Load: | 2,170 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959042298 | Weight: | 50.00 LB |

