Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-R-56
Part #:EL8320035.00
Catalog #:EL-BM832-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | O: | 3.6 in |
| G: | 2.06 | N: | 6.62 |
| K: | 3.31 in | LM: | 7.86 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| A: | 5.25 | L1: | 5.56 in |
| T: | 1.625 | J: | 6.63 in |
| C: | 10.5 in | BD: | 6.5 |
| BF: | 0.41 | I: | 5 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2-13 in |
| D: | 4 | F: | 4.13 |
| B: | 8.11 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Motor Frame Size: | 56 | Output HP: | 4.536 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Input RPM: | 1,750 | Series Code: | EL |
| Product Type: | Right Angle | Assembly: | BM-R |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 2,170 | Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.625 |
| Input HP: | 5.18 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 5.18 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Output Key: | 3/8 x 2.25 | Service Factor: | 1 |
| Series Style: | EL-BM-R | Output Diameter (in): | 1.625 in |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 0.500 in |
| Input Style: | Flexible Coupling Input | Model Code: | BM832 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3267 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042304 | Weight: | 50.00 LB |

