Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-40-D-56
Part #:EL8320046.00
Catalog #:EL-BM832-40-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | O*: | 3.37 in |
| C: | 10.5 in | BF: | 0.41 |
| H-Tap size: | 1/2-13 in | LM: | 7.86 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| AK: | 4.5 | N: | 6.62 |
| J: | 6.63 in | T: | 1.625 |
| D: | 4 | K: | 3.31 in |
| L1: | 5.56 in | BD: | 6.5 |
| I: | 5 in | O: | 3.6 in |
| B: | 8.11 | G: | 2.06 |
| F: | 4.13 | TAP Depth: | 1 in |
| O*: | 3.37 |
Technical Specifications
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output HP: | 2.293 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Series Code: | EL | Series Style: | EL-BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 0.500 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Gear Type: | Worm | Input HP: | 2.926 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 0.875 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.926 | Thrust Rating - output shaft: | 2574 |
| Overhung Load: | 2,275 | Model Code: | BM832 |
| Output Key: | 3/8 x 2.25 | Output Style: | D |
| Assembly: | BM-D | Ratio Range: | 40:1 |
| Frame Size: | 56C | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042410 | Weight: | 50.00 LB |

