Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-15-L-140
Part #:EL8320050.00
Catalog #:EL-BM832-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | J: | 6.63 in |
| TAP Depth: | 1 in | LM: | 7.86 |
| K: | 3.31 in | I: | 5 in |
| C: | 10.5 in | G: | 2.06 |
| L1: | 5.56 in | BE: | 0.38 in |
| B: | 8.11 | A: | 5.25 |
| O: | 3.6 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 6.5 |
| T: | 1.625 | F: | 4.13 |
| H-Tap size: | 1/2-13 in | BF: | 0.41 |
| D: | 4 | N: | 6.62 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Orientation: | L | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 2,170 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 6.127 |
| Series Style: | EL-BM-L | Output HP: | 5.516 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Assembly: | BM-L |
| Output Key: | 3/8 x 2.25 | Thrust Rating - output shaft: | 2490 |
| Output Diameter (in): | 1.625 in | Model Code: | BM832 |
| Output Shaft Assembly Code: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 6.127 | Output Style: | L |
| Output RPM: | 116 | Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959042458 | Weight: | 50.00 LB |

