Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-L-140
Part #:EL8320051.00
Catalog #:EL-BM832-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | I: | 5 in |
| BF: | 0.41 | O: | 3.6 in |
| K: | 3.31 in | BD: | 6.5 |
| T: | 1.625 | TAP Depth: | 1 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| N: | 6.62 | F: | 4.13 |
| AJ: | 5.88 | L1: | 5.56 in |
| LM: | 7.86 | H-Tap size: | 1/2-13 in |
| U: | 0.875 in | C: | 10.5 in |
| B: | 8.11 | D: | 4 |
| J: | 6.63 in | G: | 2.06 |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input HP: | 5.18 | Output Style: | L |
| Output Shaft Orientation: | L | Model Code: | BM832 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 2,170 | Assembly: | BM-L |
| Input Keyway: | 3/16 X 0.500 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Ratio: | 20:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.18 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Series Style: | EL-BM-L |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Output HP: | 4.536 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3267 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959042465 | Weight: | 50.00 LB |

