Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-L-140
Part #:EL8320053.00
Catalog #:EL-BM832-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | N: | 6.62 |
| L1: | 5.56 in | TAP Depth: | 1 in |
| BE: | 0.38 in | BD: | 6.5 |
| H-Tap size: | 1/2-13 in | AK: | 4.5 |
| D: | 4 | C: | 10.5 in |
| U: | 0.875 in | O: | 3.6 in |
| J: | 6.63 in | A: | 5.25 |
| F: | 4.13 | LM: | 7.86 |
| T: | 1.625 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | K: | 3.31 in |
| AJ: | 5.88 | I: | 5 in |
| B: | 8.11 |
Technical Specifications
| Series Style: | EL-BM-L | Output Style: | L |
| Input RPM: | 1,750 | Output RPM: | 58 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output HP: | 2.986 | Output Shaft Assembly Code: | L |
| Model Code: | BM832 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 3.619 | Product Type: | Right Angle |
| Input HP: | 3.619 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 x 2.25 |
| Overhung Load: | 2,275 | Motor Frame Size: | 140 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-L | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 0.500 in | Frame Size: | 140TC |
| Output Shaft Orientation: | L | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042489 | Weight: | 50.00 LB |

