Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-R-140
Part #:EL8320059.00
Catalog #:EL-BM832-20-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | BF: | 0.41 |
| J: | 6.63 in | K: | 3.31 in |
| I: | 5 in | D: | 4 |
| BE: | 0.38 in | N: | 6.62 |
| AJ: | 5.88 | A: | 5.25 |
| TAP Depth: | 1 in | BD: | 6.5 |
| H-Tap size: | 1/2-13 in | T: | 1.625 |
| C: | 10.5 in | G: | 2.06 |
| U: | 0.875 in | B: | 8.11 |
| F: | 4.13 | L1: | 5.56 in |
| Center Distance (in): | 3.25 in | LM: | 7.86 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | BM832 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BM-R | Output RPM: | 87 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Overhung Load: | 2,170 |
| Input HP @ 1750 RPM: | 5.18 | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Output HP: | 4.536 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | BM-R |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Ratio Range: | 20:1 |
| Mounting Style: | Base | Output Key: | 3/8 x 2.25 |
| Input Keyway: | 3/16 X 0.500 in | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 5.18 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Style: | R | Thrust Rating - output shaft: | 2574 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3267 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042540 | Weight: | 50.00 LB |

