Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-25-R-140
Part #:EL8320060.00
Catalog #:EL-BM832-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.875 in |
| BF: | 0.41 | A: | 5.25 |
| T: | 1.625 | C: | 10.5 in |
| D: | 4 | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | K: | 3.31 in |
| N: | 6.62 | BD: | 6.5 |
| AJ: | 5.88 | I: | 5 in |
| L1: | 5.56 in | Center Distance (in): | 3.25 in |
| O: | 3.6 in | F: | 4.13 |
| LM: | 7.86 | B: | 8.11 |
| J: | 6.63 in | AK: | 4.5 |
| G: | 2.06 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,275 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output HP: | 3.732 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Model Code: | BM832 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | R | Output Style: | R |
| Input Keyway: | 3/16 X 0.500 in | Series Code: | EL |
| Ratio: | 25:1 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input HP: | 4.373 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.373 |
| Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Series Style: | EL-BM-R | Output Key: | 3/8 x 2.25 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3360 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042557 | Weight: | 50.00 LB |

