Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-R-140
Part #:EL8320061.00
Catalog #:EL-BM832-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4 |
| TAP Depth: | 1 in | AK: | 4.5 |
| J: | 6.63 in | N: | 6.62 |
| O: | 3.6 in | H-Tap size: | 1/2-13 in |
| I: | 5 in | F: | 4.13 |
| BE: | 0.38 in | K: | 3.31 in |
| B: | 8.11 | C: | 10.5 in |
| Center Distance (in): | 3.25 in | G: | 2.06 |
| AJ: | 5.88 | T: | 1.625 |
| U: | 0.875 in | LM: | 7.86 |
| BD: | 6.5 | A: | 5.25 |
| L1: | 5.56 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.619 | Output RPM: | 58 |
| Ratio: | 30:1 | Motor Frame Size: | 140 |
| Mounting Style: | Base | Series Code: | EL |
| Output HP: | 2.986 | Overhung Load: | 2,275 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM832 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 3.619 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.25 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Style: | R |
| Series Style: | EL-BM-R | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | BM-R |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 662959042564 | Weight: | 50.00 LB |

