Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-10-D-140
Part #:EL8320065.00
Catalog #:EL-BM832-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | I: | 5 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| K: | 3.31 in | J: | 6.63 in |
| D: | 4 | AK: | 4.5 |
| A: | 5.25 | C: | 10.5 in |
| T: | 1.625 | BE: | 0.38 in |
| F: | 4.13 | AJ: | 5.88 |
| L1: | 5.56 in | O: | 3.6 in |
| LM: | 7.86 | TAP Depth: | 1 in |
| G: | 2.06 | BF: | 0.41 |
| B: | 8.11 | O*: | 3.37 in |
| BD: | 6.5 | H-Tap size: | 1/2-13 in |
| O*: | 3.37 |
Technical Specifications
| Mounting Style: | Base | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2026 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 0.500 in |
| Overhung Load: | 2,170 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Style: | D | Model Code: | BM832 |
| Shaft Seal Material: | Viton | Assembly: | BM-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Output HP: | 7.497 | Output RPM: | 175 |
| Series Style: | EL-BM-D | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 8.092 |
| Gear Type: | Worm | Series Code: | EL |
| Output Key: | 3/8 x 2.25 | Input HP: | 8.092 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2700 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042601 | Weight: | 50.00 LB |

