Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-15-D-140
Part #:EL8320066.00
Catalog #:EL-BM832-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | K: | 3.31 in |
| N: | 6.62 | B: | 8.11 |
| U: | 0.875 in | O*: | 3.37 in |
| LM: | 7.86 | H-Tap size: | 1/2-13 in |
| F: | 4.13 | I: | 5 in |
| D: | 4 | AJ: | 5.88 |
| O: | 3.6 in | A: | 5.25 |
| TAP Depth: | 1 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| J: | 6.63 in | T: | 1.625 |
| G: | 2.06 | BD: | 6.5 |
| BE: | 0.38 in | L1: | 5.56 in |
| O*: | 3.37 |
Technical Specifications
| Mounting Style: | Base | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | D | Series Style: | EL-BM-D |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output HP: | 5.516 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.875 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.127 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input HP: | 6.127 | Gear Type: | Worm |
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Thrust Rating - output shaft: | 2490 | Series Code: | EL |
| Model Code: | BM832 | Motor Frame Size: | 140 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Frame Size: | 140TC | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959042618 | Weight: | 50.00 LB |

