Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-D-140
Part #:EL8320067.00
Catalog #:EL-BM832-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.37 in | C: | 10.5 in |
| K: | 3.31 in | BE: | 0.38 in |
| G: | 2.06 | F: | 4.13 |
| D: | 4 | I: | 5 in |
| LM: | 7.86 | TAP Depth: | 1 in |
| BD: | 6.5 | H-Tap size: | 1/2-13 in |
| O: | 3.6 in | U: | 0.875 in |
| N: | 6.62 | B: | 8.11 |
| J: | 6.63 in | AJ: | 5.88 |
| L1: | 5.56 in | A: | 5.25 |
| AK: | 4.5 | T: | 1.625 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| O*: | 3.37 |
Technical Specifications
| Output RPM: | 87 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | D | Series Style: | EL-BM-D |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 0.500 in |
| Shaft Seal Material: | Viton | Model Code: | BM832 |
| Motor Frame Size: | 140 | Input HP: | 5.18 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 2.25 |
| No. of Gear Reductions: | Single | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Mounting Style: | Base | Product Type: | Right Angle |
| Output HP: | 4.536 | Series Code: | EL |
| Input HP @ 1750 RPM: | 5.18 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Frame Size: | 140TC | Ratio Range: | 20:1 |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3267 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042625 | Weight: | 50.00 LB |

