Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-40-D-140
Part #:EL8320070.00
Catalog #:EL-BM832-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | BD: | 6.5 |
| BE: | 0.38 in | A: | 5.25 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 4.13 | T: | 1.625 |
| J: | 6.63 in | I: | 5 in |
| AJ: | 5.88 | TAP Depth: | 1 in |
| B: | 8.11 | K: | 3.31 in |
| O*: | 3.37 in | D: | 4 |
| H-Tap size: | 1/2-13 in | N: | 6.62 |
| O: | 3.6 in | G: | 2.06 |
| LM: | 7.86 | L1: | 5.56 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| O*: | 3.37 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | BM832 | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BM-D | Frame Size: | 140TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Assembly: | BM-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 43 |
| Input Style: | Flexible Coupling Input | Input HP: | 2.926 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.625 in |
| Overhung Load: | 2,275 | Input Keyway: | 3/16 X 0.500 in |
| Output Style: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Ratio Range: | 40:1 | Series Code: | EL |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 2.25 |
| Input Bore (C Face): | 0.875 | Output HP: | 2.293 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.926 | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042656 | Weight: | 50.00 LB |

