Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-60-D-140
Part #:EL8320072.00
Catalog #:EL-BM832-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.86 | C: | 10.5 in |
| AK: | 4.5 | BD: | 6.5 |
| N: | 6.62 | Center Distance (in): | 3.25 in |
| O*: | 3.37 in | BE: | 0.38 in |
| J: | 6.63 in | O: | 3.6 in |
| L1: | 5.56 in | G: | 2.06 |
| TAP Depth: | 1 in | AJ: | 5.88 |
| D: | 4 | T: | 1.625 |
| H-Tap size: | 1/2-13 in | F: | 4.13 |
| B: | 8.11 | BF: | 0.41 |
| A: | 5.25 | U: | 0.875 in |
| K: | 3.31 in | I: | 5 in |
| O*: | 3.37 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Series Style: | EL-BM-D | Thrust Rating - output shaft: | 2574 |
| Series Code: | EL | Input Keyway: | 3/16 X 0.500 in |
| Overhung Load: | 2,275 | Motor Frame Size: | 140 |
| Output Style: | D | Output HP: | 1.515 |
| Input HP: | 2.114 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 x 2.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.114 | Model Code: | BM832 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BM-D |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Ratio: | 60:1 |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042670 | Weight: | 50.00 LB |

