Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-10-L-180
Part #:EL8320073.00
Catalog #:EL-BM832-10-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | N: | 6.62 |
| T: | 1.625 | D: | 4 |
| G: | 2.06 | AJ: | 7.25 |
| O*: | 3.37 in | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | J: | 6.63 in |
| BF: | 0.53 | B: | 8.11 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 5 in | AK: | 8.5 |
| F: | 4.13 | C: | 10.5 in |
| L1: | 5.56 in | O: | 3.6 in |
| K: | 3.31 in | LM1: | 8.5 |
| Center Distance (in): | 3.25 in | A: | 5.25 |
Technical Specifications
| Output RPM: | 175 | Frame Size: | 180TC |
| Keyway: | 1/4 X 1/8 | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 2,170 | Assembly: | BM-L |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP: | 8.092 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 2.25 |
| Output HP: | 7.497 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Model Code: | BM832 | Output Style: | L |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2026 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Style: | EL-BM-L | Output Shaft Assembly Code: | L |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.125 |
| Mounting Style: | Base | Series Code: | EL |
| Input Keyway: | 3/16 X 0.500 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.092 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2700 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042687 | Weight: | 50.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

