Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-25-L-180
Part #:EL8320076.00
Catalog #:EL-BM832-25-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | B: | 8.11 |
| U: | 0.875 in | A: | 5.25 |
| BF: | 0.53 | LM1: | 8.5 |
| Center Distance (in): | 3.25 in | N: | 6.62 |
| K: | 3.31 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 5.56 in | TAP Depth: | 1 in |
| I: | 5 in | D: | 4 |
| C: | 10.5 in | T: | 1.625 |
| H-Tap size: | 1/2-13 in | F: | 4.13 |
| J: | 6.63 in | BD: | 9 |
| G: | 2.06 |
Technical Specifications
| Gear Type: | Worm | Frame Size: | 180TC |
| Input HP: | 4.373 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180 |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Assembly: | BM-L | Series Style: | EL-BM-L |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Style: | L | Output HP: | 3.732 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | L | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Overhung Load: | 2,275 | Model Code: | BM832 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 4.373 |
| Output Key: | 3/8 x 2.25 | Input Keyway: | 3/16 X 0.500 in |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| UPC: | 662959042717 | Weight: | 50.00 LB |

