Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-L-180
Part #:EL8320077.00
Catalog #:EL-BM832-30-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 8.5 | T: | 1.625 |
| B: | 8.11 | AK: | 8.5 |
| J: | 6.63 in | TAP Depth: | 1 in |
| AJ: | 7.25 | A: | 5.25 |
| C: | 10.5 in | D: | 4 |
| K: | 3.31 in | L1: | 5.56 in |
| O: | 3.6 in | I: | 5 in |
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | N: | 6.62 |
| H-Tap size: | 1/2-13 in | G: | 2.06 |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 4.13 |
Technical Specifications
| Assembly: | BM-L | Model Code: | BM832 |
| Overhung Load: | 2,275 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.619 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Output Key: | 3/8 x 2.25 | Input Style: | Flexible Coupling Input |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Style: | L |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Series Code: | EL | Output HP: | 2.986 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Style: | EL-BM-L |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Mounting Style: | Base |
| Input HP: | 3.619 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 58 | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | L | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042724 | Weight: | 50.00 LB |

