Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-60-R-180
Part #:EL8320088.00
Catalog #:EL-BM832-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 5.56 in | T: | 1.625 |
| Center Distance (in): | 3.25 in | D: | 4 |
| H-Tap size: | 1/2-13 in | LM1: | 8.5 |
| C: | 10.5 in | J: | 6.63 in |
| N: | 6.62 | O: | 3.6 in |
| BD: | 9 | U: | 0.875 in |
| I: | 5 in | G: | 2.06 |
| B: | 8.11 | A: | 5.25 |
| K: | 3.31 in | F: | 4.13 |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 0.500 in |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Output HP: | 1.515 | Reducer Style: | Worm - Right Angle |
| Assembly: | BM-R | Input HP: | 2.114 |
| Series Style: | EL-BM-R | Output RPM: | 29 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.114 |
| Model Code: | BM832 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Output Key: | 3/8 x 2.25 |
| Frame Size: | 180TC | Ratio: | 60:1 |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Motor Frame Size: | 180 | Input Style: | Flexible Coupling Input |
| Series Code: | EL | Overhung Load: | 2,275 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959042830 | Weight: | 50.00 LB |

