Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-D-180
Part #:EL8320093.00
Catalog #:EL-BM832-30-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | F: | 4.13 |
| T: | 1.625 | N: | 6.62 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| LM1: | 8.5 | O: | 3.6 in |
| B: | 8.11 | I: | 5 in |
| J: | 6.63 in | G: | 2.06 |
| K: | 3.31 in | O*: | 3.37 in |
| TAP Depth: | 1 in | U: | 0.875 in |
| C: | 10.5 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | L1: | 5.56 in |
| H-Tap size: | 1/2-13 in | D: | 4 |
| O*: | 3.37 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Output Key: | 3/8 x 2.25 | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Ratio: | 30:1 |
| Input RPM: | 1,750 | Input HP: | 3.619 |
| Overhung Load: | 2,275 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output HP: | 2.986 |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Input Diameter (in): | 0.875 in | Output Style: | D |
| Model Code: | BM832 | Input HP @ 1750 RPM: | 3.619 |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Series Style: | EL-BM-D |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3226 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042885 | Weight: | 50.00 LB |

