Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-50-D-180
Part #:EL8320095.00
Catalog #:EL-BM832-50-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | O: | 3.6 in |
| BD: | 9 | AK: | 8.5 |
| G: | 2.06 | I: | 5 in |
| T: | 1.625 | K: | 3.31 in |
| Center Distance (in): | 3.25 in | H-Tap size: | 1/2-13 in |
| B: | 8.11 | D: | 4 |
| LM1: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | J: | 6.63 in |
| F: | 4.13 | BF: | 0.53 |
| TAP Depth: | 1 in | C: | 10.5 in |
| U: | 0.875 in | N: | 6.62 |
| O*: | 3.37 in | L1: | 5.56 in |
| O*: | 3.37 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Series Code: | EL |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 50:1 |
| Output Key: | 3/8 x 2.25 | Mounting Style: | Base |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | LR |
| Model Code: | BM832 | Output Style: | D |
| Input Keyway: | 3/16 X 0.500 in | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 2.462 |
| Overhung Load: | 2,170 | Assembly: | BM-D |
| Series Style: | EL-BM-D | Product Type: | Right Angle |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.841 | Output Shaft Assembly Code: | D |
| Input HP: | 2.462 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959042908 | Weight: | 50.00 LB |

