Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-5-R
Part #:EL8320101.00
Catalog #:EL-B832-5-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.31 | T: | 1.625 |
| N: | 6.62 | O: | 3.6 in |
| H-Tap size: | 1/2-13 in | C: | 10.5 in |
| J: | 6.63 in | B: | 8.11 |
| Center Distance (in): | 3.25 in | F: | 4.13 |
| I: | 5 in | D: | 4 |
| A: | 5.25 | L: | 6.75 in |
| U: | 0.875 in | G: | 2.06 |
| TAP Depth: | 1 in | K: | 3.31 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Assembly: | B-R | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Ratio: | 5:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Overhung Load: | 2,275 | Mounting Style: | Base |
| Output HP: | 11.29 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 11.92 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 1605 | Input HP @ 1750 RPM: | 11.92 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | B832 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Series Code: | EL |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Service Factor: | 1 | Output Key: | 3/8 x 2.25 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-B-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2033 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662959042960 | Weight: | 47.00 LB |

