Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B832-5-D
Part #:EL8320105.00
Catalog #:EL-B832-5-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | M: | 2.31 |
| D: | 4 | G: | 2.06 |
| N: | 6.62 | F: | 4.13 |
| O: | 3.6 in | K: | 3.31 in |
| U: | 0.875 in | TAP Depth: | 1 in |
| O*: | 3.37 in | C: | 10.5 in |
| H-Tap size: | 1/2-13 in | A: | 5.25 |
| J: | 6.63 in | Center Distance (in): | 3.25 in |
| I: | 5 in | T: | 1.625 |
| L: | 6.75 in | O*: | 3.37 |
Technical Specifications
| Series Style: | EL-B-D | Thrust Rating - output shaft: | 1605 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 11.92 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output Key: | 3/8 x 2.25 |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.25 |
| Assembly: | B-D | Mounting Style: | Base |
| Overhung Load: | 2,275 | Output Style: | D |
| Input HP: | 11.92 | Ratio Range: | 5:1 |
| Input Style: | Solid Shaft | Output HP: | 11.29 |
| Model Code: | B832 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 350 | Output Diameter (in): | 1.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043004 | Weight: | 47.00 LB |

