Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-L-56
Part #:EL8320110.00
Catalog #:EL-BM832-7.5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| G: | 2.06 | BF: | 0.41 |
| AJ: | 5.88 | D: | 4 |
| A: | 5.25 | N: | 6.62 |
| H-Tap size: | 1/2-13 in | C: | 10.5 in |
| J: | 6.63 in | T: | 1.625 |
| BD: | 6.5 | I: | 5 in |
| L1: | 5.56 in | AK: | 4.5 |
| LM: | 7.86 | F: | 4.13 |
| TAP Depth: | 1 in | U: | 0.875 in |
| K: | 3.31 in | B: | 8.11 |
| O: | 3.6 in |
Technical Specifications
| Frame Size: | 56C | Input HP: | 8.863 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.25 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Series Style: | EL-BM-L | Overhung Load: | 2,275 |
| Shaft Seal Material: | Viton | Output Style: | L |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 1869 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Output HP: | 8.264 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 0.500 in |
| Mounting Style: | Base | Series Code: | EL |
| Output RPM: | 233 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 8.863 |
| Output Diameter (in): | 1.625 in | Assembly: | BM-L |
| Model Code: | BM832 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959043059 | Weight: | 50.00 LB |

